1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Urethane Material, Uretek Sheet Material

Urethane Material, Uretek Sheet Material
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,145.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
●Has five times as high abrasion resistance as metal, plastic, and rubber on average.
●Its compressive elasticity modulus is 5 to 10 times higher than natural rubber and it is hard and very elastic.

[Application]
●Jig parts for machining and assembly processes, etc. ●Cushion material.

Part Number
MA-PL10-30
MA-PL20-30
MA-PL30-30
MA-PL50-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)
JAN code Ordering Code Mass
(kg)

฿ 4,145.69

MAEDASHELSERVICE 1 Piece(s) 40 Day(s) 104580114133536465-59150.99

฿ 7,063.22

MAEDASHELSERVICE 1 Piece(s) 40 Day(s) 204580114133550465-59231.98

฿ 9,079.00

MAEDASHELSERVICE 1 Piece(s) 40 Day(s) 304580114133574465-59312.97

฿ 16,536.44

MAEDASHELSERVICE 1 Piece(s) 40 Day(s) 504580114133581465-59404.95

Loading...

  1. 1

Basic Information

Grade, Type Abrasion Resistant Urethane Width A(mm) 300 Length(mm) 300
Material Urethane With or Without Adhesive With Seal Color Yellow
Operating Temperature Range(℃) -20~60 Hardness(Shore A) 90 Ordering Unit(sheet) 1