1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dryer, High Inlet Temperature Refrigerated Air Dryer (NDK-37)

DRYERS

Dryer, High Inlet Temperature Refrigerated Air Dryer (NDK-37)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● High inlet temperature accepting type.
● Uses a stainless-steel heat exchanger.
● Ozone-safe HFD134a adopted.

[Applications]
● Remove moisture from compressed air.

Part Number
NDK-37 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEntrance processing flow rate (50Hz/60Hz)
(l/min)
Entrance Flow Rate [Distinction]
(l/min)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Voltage
(V)
Ordering Code Power consumption (50Hz/60Hz)
(KW)
Mass
(kg)

฿ 79,663.09

฿ 59,811.05

DRYERS 1 Piece(s) 40 Day(s) 500~5001/21/2Single-phase 100463-53880.26/0.2332

Loading...

  1. 1

Basic Information

Type Dryer Method Refrigerating type Shape Standard
Outlet Open Air Pressure Dew-point(℃) 10 Supply Side, Connection Type Rc Inlet Air Temperature(℃) 80
Inlet Air Pressure(MPa) 1.0 Control Side, Connection Type Rc Ordering Unit(unit) 1
Operating Pressure(MPa) 1 Details of Air Temperature at the Inlet Port(℃) 5~80 Ambient Temperature(℃) 2~40
Exit Air Atmospheric Pressure Dew Point Details(℃) 10 or Less Details of Air Pressure at the Inlet Port Side(MPa) 0.2~1.0

Please check the type/dimensions/specifications of the part NDK-37 in the Dryer, High Inlet Temperature Refrigerated Air Dryer series.

Products with similar specification

Part Number
NDK-110
NDK-150
NDK-22
NDK-220
NDK-370
NDK-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipEntrance processing flow rate (50Hz/60Hz)
(l/min)
Entrance Flow Rate [Distinction]
(l/min)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Voltage
(V)
Ordering Code Power consumption (50Hz/60Hz)
(KW)
Mass
(kg)

฿ 140,841.38

1 Piece(s) 40 Day(s) 1600~200011Three-Phase 200463-53450.63/0.7461

฿ 174,069.18

1 Piece(s) 40 Day(s) 2400~500011Three-Phase 200463-53530.85/1.0065

฿ 71,254.69

1 Piece(s) 40 Day(s) 310~4001/21/2Single-phase 100463-53610.20/0.2226

฿ 183,061.20

1 Piece(s) 40 Day(s) 4100~500011Three-Phase 200463-53701.55/1.8073

฿ 274,149.56

1 Piece(s) 40 Day(s) 7100More than 50001 1/21 1/2Three-Phase 200463-53962.00/2.40120

฿ 116,211.59

1 Piece(s) 40 Day(s) 1100~20003/43/4Three-Phase 200453-90790.47/0.5543