(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The SYT shape uses an integrated track base and is a thin and compact slide table. Available in two types: tap type and counterbore hole type (D shape). Choose the model that suits your usage environment. The SYTS shape is a corrosion-resistant model, and all configuration parts are made from stainless steel.
· High accuracy (in order to provide sufficient slideway performance, the table and head mounting surfaces are precision finished. As a result, the unit produces high accuracy linear movement.)
· Low friction (the non-circulation system has low friction resistance, enabling extremely stable operation at speeds ranging from low to high.)
· High rigidity
· Compact (the slideway demonstrates high load capacity and high durability, and is also designed to have a small form factor.)
· No adjustment needed (assembled for optimal precision and preloading, so no cumbersome adjustments are required. Can be used as is.)
· Mounting is simple (there are standardized mounting holes in the table and head, so simply mounting these components with a bolt provides high precision linear movement.)
Part Number |
---|
SYTS1025 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Size | Table overall length L (mm) | Max. Stroke ST (mm) | Assembly height A (mm) | Table width B1 (mm) | Basic Load Rating C (N) | Basic Load Rating Co (N) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,884.46 | NBE CROSS ROLLER TABLE | 1 Piece(s) | Quote | Corrosion Resistance Specifications | 1 | 25 | 12 | 8 | 20 | 464 | 476 | Stainless Steel |
Loading...
How can we improve?
How can we improve?