Slide Rail SVT Shape

Caution
Product Description
[Features]
· The SVT type features a precision ground table and bed with an SV-type track base embedded between them.
· For the SVTS, a SVS type corrosion-resistant slideway is built in to the aluminum table and bed.
· High accuracy (in order to provide sufficient slideway performance, the table and bed mounting surfaces are precision finished. As a result, the unit produces high accuracy linear motion.)
· Low friction (the non-circulation system has low friction resistance, enabling extremely stable operation at speeds ranging from low to high.)
· High rigidity / Compact (the slideway demonstrates high load capacity and high rigidity, and is also designed to have a small form factor.)
· No adjustment needed (assembled for optimal precision and preloading, so no cumbersome adjustment required. Can be used as is.) · Mounting is simple (there are standardized mounting holes in the table and bed, so simply mounting these components with a bolt provides high precision linear motion.)