1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ExCel Inline Filter (Part Number)

MAEDASHELSERVICE

ExCel Inline Filter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,088.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Can remove oil mist from 0.01μm and 99.99% of particles with hollow fiber.
● No rust with special engineering plastic.
● HACCP support.

[Use]
● Medical and food machinery, precision measurement equipment, analytical instruments, semiconductor production and printing.

Part Number
L-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,088.93

MAEDASHELSERVICE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Filter Compressed Air Quality Oil Concentration Content Air / Particles Filtration Level 0.01μm
Max. Flow(l/min) 300 Connection Type Rc Connection Dia. 1/4
Operating Environment Standard Operating Pressure(MPa) 0::0.97 Depth(mm) 36.5
Height(mm) 115 Width(mm) 36.5 Applicable Fluids Air and Nitrogen
Fluid temperature(℃) 5~50°C Ordering Unit(Set) 1 JAN code 4580114131419
Ordering Code 253-3499 Mass(g) 60

Please check the type/dimensions/specifications of the part L-300 in the ExCel Inline Filter series.