1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-bacterial/bacteria eliminating 3-in-1, multi dry filter

Anti-bacterial/bacteria eliminating 3-in-1, multi dry filter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,217.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Creates clean and compressed air without any harm, bacteria or mold.
● HACCP support.
● Continues to remove more than 99.99% of oil mist, zero water droplets, and removes solid particle of more than 0.01μm (sterilization effect).
● The sterilization effect is verified by Japan Food Research Laboratories.
● Controls bacteria growth by using an antibacterial filter.

[Use]
● Production lines for products with agitation, filling, packaging, pumping and for cleaning lines.

Part Number
T-107A-1000-AB
T-110A-1000-AB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Flow
(l/min)
Connection Dia. Depth
(mm)
Height
(mm)
Width
(mm)
JAN code Ordering Code Mass
(kg)

฿ 30,217.80

MAEDASHELSERVICE 1 Piece(s) 5 Day(s) 5001/21303101104580114130856253-29641.9

฿ 97,866.00

MAEDASHELSERVICE 1 Piece(s) 19 Day(s) 10003/41603901354580114130863253-29813.3

Loading...

  1. 1

Basic Information

Type Filter Compressed Air Quality General Dry Air / High moisture air / Oil Concentration Content Air / Particles Filtration Level 0.01μm
Connection Type Rc Operating Environment Standard Operating Pressure(MPa) 0.3::0.97
Specifications With Pressure Gauge Applicable Fluids Air Fluid temperature(℃) 5~60°C
Ordering Unit(Set) 1