(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features
· Steel wheel with black composite rubber lining.
Use
· For transporting easy-to-scratch items.
Conveyance Type | Straight | Wheel Surface Material | Black rubber lining made in steel | Wheel width(mm) | 12 |
---|---|---|---|---|---|
Wheel load capacity (per wheel)(kgf) | 10 | Wheel diameter(mm) | 48 | Type | Wheel conveyor body |
Application | For transporting small items | Wheel Surface Treatment | No | Frame Shape | Inward-curved Type |
Frame Material | Steel | Frame Surface Treatment | No | Specifications | Standard |
Qty. | 1 |
Please check the type/dimensions/specifications of the part KR-A6BG-P50X1500L in the Wheel Conveyor (Black Rubber Lining) series.
Part Number |
---|
KR-A6BG-P150X1500L |
KR-A6BG-P150X1800L |
KR-A6BG-P150X2000L |
KR-A6BG-P50X1800L |
KR-A6BG-P50X2000L |
KR-A6BG-P75X1500L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pitch (mm) | Machine Length (mm) | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|
฿ 3,051.00 | 1 Piece(s) | 40 Day(s) | 150 | 1500 | 462-4599 | 3.2 | ||
฿ 3,615.00 | 1 Piece(s) | 40 Day(s) | 150 | 1800 | 462-4602 | 4.0 | ||
฿ 4,105.00 | 1 Piece(s) | 40 Day(s) | 150 | 2000 | 462-4611 | 4.2 | ||
฿ 7,795.00 | 1 Piece(s) | 40 Day(s) | 50 | 1800 | 462-4637 | 5.5 | ||
฿ 8,661.00 | 1 Piece(s) | 40 Day(s) | 50 | 2000 | 462-4645 | 6.0 | ||
฿ 4,783.00 | 1 Piece(s) | 40 Day(s) | 75 | 1500 | 462-4653 | 3.9 |
How can we improve?
How can we improve?