Air Pipe Light Air

Brand :
TABUCHI

Caution

    Product Description

    [Features]
    • Pipe cutting is easy, thread cutting is not required, and assembly is easy.
    • Pipes can be bent and their shape retained.
    • The pipes are lightweight.
    • The pipes have superior corrosion resistance properties.

    Features

    ●Easy to cut the pipe and execution is easy without thread cutting.

    Specification

    ●Length(m):3
    ●SPQ(box):1
    ●Working Fluid: Compressed Air (for low pressure)
    ●Working Temperature: 0 to 60°C 
    ●Maximum Working Pressure: Less than 1.0MPa

    Materials

    ●Polyethylene(PE)
    ●Aluminum
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Air Pipe Light Air | TABUCHI | MISUMI Thailand