1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hold-Down Type Toggle Clamp (Horizontal Handle Type With Release Lever) TDK

Hold-Down Type Toggle Clamp (Horizontal Handle Type With Release Lever) TDK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 840.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stainless steel caulking (support) pins are utilized in nearly all models for long term use.
[Applications]
· Optimal for inspection jigs, welding jigs, other assembly jigs, and machining jigs.

 
Part Number
TDKL38F
TDKS38F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTightening Force
(N)
Clamp Screw Size Arm Height H
(mm)
Arm Length L
(mm)
Bolt Size
(mm)
Full Length
(mm)
Clamp Arm Transfer Angle
(°)
Steering angle
(°)
Quantity
(piece)
JAN code Ordering Code Mass
(g)

฿ 981.28

SUT TOGGLECLAMP 1 Piece(s) 19 Day(s) 3000M1056.585--------

฿ 840.91

SUPERTOOL 1 Piece(s) 19 Day(s) 2800M6-46.340243909014967521348140490-6152380

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Body Material Steel Clamp Screw Material Steel
Tightening Force (Range Selectable)(N) 2280~2999 Tip Screw Type Steel Bolt Tip Screw Position Adjustment Slide Adjustment