1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Stand (2G-S38-400WX700H)

Terauchi Conveyors

Steel Stand (2G-S38-400WX700H)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Very strong stand with welded structure. [Materials]·Steel.

Part Number
2G-S38-400WX700H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable roller width
(mm)
Compatible Model Ordering Code Mass
(kg)

฿ 4,273.00

Terauchi Conveyors 1 Piece(s) 40 Day(s) 400Type LSU25, SU38, SA38, LS25, S32, S38, and M1462-43014.8

Loading...

  1. 1

Basic Information

Type Leg The Height of Working Surface(mm) 650~750 Height adjustable range(mm) 100
Material Steel Qty.(Legs) 1

Please check the type/dimensions/specifications of the part 2G-S38-400WX700H in the Steel Stand series.

Products with similar specification

Part Number
1G-S5716-400WX700H
1G-S5716-600WX700H
2G-S38-600WX700H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable roller width
(mm)
Compatible Model Ordering Code Mass
(kg)

฿ 4,766.00

1 Piece(s) 40 Day(s) 400Type S42, S48, M2, S5714, S5716, S5723, S60J, S6023, S6038, and M6023462-42896.2

฿ 5,012.00

1 Piece(s) 40 Day(s) 600Type S42, S48, M2, S5714, S5716, S5723, S60J, S6023, S6038, and M6023462-42976.9

฿ 4,396.00

1 Piece(s) 40 Day(s) 600Type LSU25, SU38, SA38, LS25, S32, S38, and M1462-43195.4