1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loop Wires【2 Pieces Per Package】 (N-0200306020)

NICHIEIINTEKKU

Loop Wires (N-0200306020)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● A wire with excellent workability. For use in suspension systems. The angle and length are easier to adjust than when using hanger bolt constructions (suspension / vibration-dampening).

[Applications]
● A wire used for eye bolt suspension.

Part Number
N-0200306020
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
JAN code Ordering Code Mass
(g/bag)

฿ 453.35

NICHIEIINTEKKU 1 Pack(s)

2 Pieces Per Package

6 Day(s) 20004562147600568333-446580

Loading...

  1. 1

Basic Information

Types Wires (With Fittings) Material Stainless steel (SUS304) Allowable Load(N) 196
Diameter(mm) 1.5 Bracket Part Aluminum The Number of each bag 2 pcs.

Please check the type/dimensions/specifications of the part N-0200306020 in the Loop Wires series.

Products with similar specification

Part Number
N-0200306025
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
JAN code Ordering Code Mass
(g/bag)

฿ 483.74

1 Pack(s)

2 Pieces Per Package

6 Day(s) 25004562147600575333-4473120