1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Butterfly Valve 700Z Double Acting Cylinder Model

Butterfly Valve 700Z Double Acting Cylinder Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31,757.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Compact and lightweight, high-output cylinder type.
• Speed controller included as standard.
• Air pipe connectors are fitted with a NUMUR mount.

[Application]
• For water treatment and general industrial use.

 
Part Number
700Z-7E-40-S-E
700Z-7E-50-S-E
700Z-7E-65-S-E
700Z-7E-80-S-E
700Z-7E-100-S-E
700Z-7E-125-S-E
700Z-7E-150-S-E
700Z-7E-200-S-E
700Z-7E-250-S-E
700Z-7E-300-S-E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Control Side Nominal The Pipe Flange Ordering Code Mass
(kg)

฿ 31,757.00

TOMOEVALVE 1 Piece(s) 40 Day(s) 1 1/2B(40A)1 1/2B(40A)495-44242.61

฿ 31,757.00

TOMOEVALVE 1 Piece(s) 12 Day(s) 2B(50A)2B(50A)495-45812.71

฿ 32,390.00

TOMOEVALVE 1 Piece(s) 10 Day(s) 2 1/2B(65A)2 1/2B(65A)495-45992.92

฿ 33,595.00

TOMOEVALVE 1 Piece(s) 10 Day(s) 3 1/2B(80A)3 1/2B(80A)495-46023.4

฿ 37,980.00

TOMOEVALVE 1 Piece(s) 14 Day(s) 4B(100A)4B(100A)495-45566.8

฿ 41,311.00

TOMOEVALVE 1 Piece(s) 12 Day(s) 5B(125A)5B(125A)495-45648.1

฿ 51,887.00

TOMOEVALVE 1 Piece(s) 40 Day(s) 6B(150A)6B(150A)495-457212.3

฿ 75,385.00

TOMOEVALVE 1 Piece(s) 40 Day(s) 8B(200A)8B(200A)495-439414.5

฿ 158,518.00

TOMOEVALVE 1 Piece(s) 40 Day(s) 10B(250A)10B(250A)495-440825.5

฿ 173,953.00

TOMOEVALVE 1 Piece(s) 40 Day(s) 12B(300A)12B(300A)495-441639.6

Loading...

  1. 1

Basic Information

Operating Temperature Range(℃) 0–120 Applicable flange standard JIS10K Body Material ADC12
Supply Side, Connection Type Wafer Control Side Connection Types Wafer Sheet Ring material EPDM
Maximum Allowable Pressure(MPa) 1.0 Valve Body Material SCS14