1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Butterfly Valve, 700Z, Lever Lock Model

Butterfly Valve, 700Z, Lever Lock Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,138.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
• The first aluminum die-cast valve to be developed in the world, and which has further evolved into a long-selling product.
· Improved sealing properties and durability.

[Application]
• Ideal for water treatment and general construction.

 
Part Number
700Z-1J-50-S-E
700Z-1J-65-S-E
700Z-1T-150-S-E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Ordering Code Mass
(kg)

฿ 5,138.00

TOMOEVALVE 1 Piece(s) 1 Day(s) 2B(50A)2B(50A)495-44590.86

฿ 5,821.00

TOMOEVALVE 1 Piece(s) 1 Day(s) 2 1/2B(65A)2 1/2B(65A)495-44671.1

฿ 9,513.15

TOMOEVALVE 1 Piece(s) 5 Day(s) 6B(150A)6B(150A)495-44835

Loading...

  1. 1

Basic Information

Body Material ADC12 Applicable Fluid Water / Air Control Side, Connection Type Wafer
Handle Shape Lock Lever Type Working Temperature Range(℃) -20::120 Operation Method Manual
Sheet Ring material EPDM Maximum Allowable Pressure(MPa) 1 Valve Body Material SCS14