(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- KCM series Roller Chain (JIS Standard Product) from KATAYAMA CHAIN.
- KCM series Roller Chain are 5 nominal sizes available No. 25, No. 35, No. 50, No. 60, or No. 80.
- KCM series Roller Chain have 5 nominal sizes of pitch available 6.35mm (No. 25), 9.525mm (No. 35), 15.875mm (No. 50), 19.05mm (No. 60) or 25.4mm (No. 80).
- JIS ANSI Standard conforming roller chain
- KCM series Roller Chain is used for transmission and driving of various equipment.
Part Number |
---|
25-1RP480L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pitch | Chain No | Composition instructions | Roller Outer Diameter (mm) | Inner link internal width (mm) | Unit link (Qty.) | Tensile Strength (kN) | JANJ code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,172.00 | KTM1 | 1 Piece(s) | 10 Day(s) | 6.35 | 25 | 4.4 | 3.3 | 3.18 | 480 | 4.4 | 4560125570018 | 243-6973 | 130 |
Loading...
Type | Standard Chains | Number of Strands | 1 | Material | Steel |
---|---|---|---|---|---|
Max. Allowable Tension(kN) | ~99 | Number of Track(s) | 1 | Pin Format | Joint link (rivet type) |
Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part 25-1RP480L in the Chain, KCM Roller Chain (JIS Standard Product) series.
Part Number |
---|
35-1RP320L |
50-1RP192L |
60-1RP160L |
80-1RP120L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pitch | Chain No | Composition instructions | Roller Outer Diameter (mm) | Inner link internal width (mm) | Unit link (Qty.) | Tensile Strength (kN) | JANJ code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,105.00 | 1 Piece(s) | 11 Day(s) | 9.525 | 35 | 10.8 | 5.08 | 4.78 | 320 | 10.8 | 4560125570032 | 224-5850 | 330 | ||
฿ 1,608.05 | 1 Piece(s) | Same day | 15.875 | 50 | 29.9 | 10.16 | 9.53 | 192 | 29.9 | 4560125570100 | 224-5922 | 1010 | ||
฿ 2,443.00 | 1 Piece(s) | 11 Day(s) | 19.05 | 60 | 41.2 | 11.91 | 12.7 | 160 | 41.2 | 4560125570124 | 224-5949 | 1490 | ||
฿ 4,240.00 | 1 Piece(s) | 11 Day(s) | 25.4 | 80 | 72.6 | 15.88 | 15.88 | 120 | 72.6 | 4560125570148 | 224-5965 | 2500 |
How can we improve?
How can we improve?