1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain, KCM Roller Chain (JIS Standard Product)

Chain, KCM Roller Chain (JIS Standard Product)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,105.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- KCM series Roller Chain (JIS Standard Product) from KATAYAMA CHAIN.
- KCM series Roller Chain are 5 nominal sizes available No. 25, No. 35, No. 50, No. 60, or No. 80.
- KCM series Roller Chain have 5 nominal sizes of pitch available 6.35mm (No. 25), 9.525mm (No. 35), 15.875mm (No. 50), 19.05mm (No. 60) or 25.4mm (No. 80).
- JIS ANSI Standard conforming roller chain
- KCM series Roller Chain is used for transmission and driving of various equipment.

 
Part Number
25-1RP480L
35-1RP320L
50-1RP192LSALE
60-1RP160L
80-1RP120L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch Chain No Composition instructions Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Tensile Strength
(kN)
JANJ code Ordering Code Mass
(g)

฿ 1,172.00

KTM1 1 Piece(s) 10 Day(s) 6.35254.43.33.184804.44560125570018243-6973130

฿ 1,105.00

KTM1 1 Piece(s) 11 Day(s) 9.5253510.85.084.7832010.84560125570032224-5850330

฿ 1,608.05

฿ 622.15

ROLLER CHAIN 1 Piece(s) Same day 15.8755029.910.169.5319229.94560125570100224-59221010

฿ 2,443.00

KTM1 1 Piece(s) 11 Day(s) 19.056041.211.9112.716041.24560125570124224-59491490

฿ 4,240.00

KTM1 1 Piece(s) 11 Day(s) 25.48072.615.8815.8812072.64560125570148224-59652500

Loading...

  1. 1

Basic Information

Type Standard Chains Number of Strands 1 Material Steel
Max. Allowable Tension(kN) ~99 Number of Track(s) 1 Pin Format Joint link (rivet type)
Quantity(piece) 1