(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· KANA roller chain with excellent cost / performance.
· Chain drive is general machinery use roller chain. (For food or pharmaceutical environments etc.)
Part Number |
---|
KANA40-SUST |
KANA50-SUST |
KANA60-SUST |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pitch | Chain No | Number of Links | Composition instructions | Roller Outer Diameter (mm) | Inner link internal width (mm) | Unit link (Qty.) | Applicable Roller Chain | Tensile Strength (kN) | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,074.15 | KTM1 | 1 Piece(s) | 10 Day(s) | 12.7 | 40 | 240 (jl included) | 0.44 | 7.92 | 7.85 | 240 | No. 40 of Roller Chain | 0.44 | 417-4542 | 1860 | ||
฿ 4,515.14 | KTM1 | 1 Piece(s) | 10 Day(s) | 15.875 | 50 | 192 (jl included) | 0.69 | 10.16 | 9.4 | 192 | No. 50 of Roller Chain | 0.69 | 417-4577 | 3210 | ||
฿ 6,136.74 | KTM1 | 1 Piece(s) | 11 Day(s) | 19.05 | 60 | 160 (jl included) | 1.03 | 11.91 | 12.57 | 160 | No. 60 of Roller Chain | 1.03 | 417-4607 | 4590 |
Loading...
Type | Standard Chains | Number of Strands | 1 | Material | Stainless Steel (GB304) |
---|---|---|---|---|---|
Max. Allowable Tension(kN) | ~99 | Number of Track(s) | 1 | Pin Format | Rivet type |
Quantity(piece) | 1 |
How can we improve?
How can we improve?