1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain joint (stainless steel)

Chain joint (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 103.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Can be hammered in to prevent it from becoming dislodged.

[Applications]
● For use as a connecting fitting for chains, wires, and ropes, etc. Also suitable as a terminal fitting joint.

Part Number
B-279
B-280
B-281
B-282
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWorking Load
(kN)
D
(mm)
L
(mm)
W
(mm)
Compatible Chain Diameter
(mm)
JAN code Ordering Code

฿ 103.00

PLASTIC CHAINS 1 Piece(s) 10 Day(s) 0.256.22613φ2~φ2.54982970404766378-9985

฿ 112.00

PLASTIC CHAINS 1 Piece(s) 10 Day(s) 0.396.52915φ34982970404773378-9993

฿ 115.00

PLASTIC CHAINS 1 Piece(s) 10 Day(s) 0.597.53317φ44982970404780379-0011

฿ 140.00

PLASTIC CHAINS 1 Piece(s) Same day 0.7893919φ5~φ64982970404797379-0029

Loading...

  1. 1

Basic Information

Types Chain Hardware Material SUS304