1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Speed Controller Built-in Stepper Motor "SSA-VR Series" (SSA-VR-56D3)

SNN SPD CONTROLER&STEP MOTOR

Speed Controller Built-in Stepper Motor "SSA-VR Series" (SSA-VR-56D3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● An input pulse is not required as the motor, driver and speed controller are integrated into the motor flange size.
● Operation parameters, I/O function setting and demo operation are possible with the included dedicated application.
● Abnormal rotation detection and automatic recovery are possible with the motor alone.
● Speed control is made simple with analog input.
● Wide speed control range (0 to 1800r/min).
[Applications]
● Equipment for all types of factories (manufacturing/assembly equipment, inspection equipment, experimental equipment, transportation equipment, etc.) and constant rotation control.

 
Part Number
SSA-VR-56D3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSquare Flange Size A
(mm)
Step Angle
(°)
Maximum static torque (details)
(N·m)
Reducer Backlash
(°)
Maximum static torque (classification)
(N·m)
Allowable Torque
(N·m)
Gear ratio Main Body Length
(mm)
Shaft diameter
(mm)
Ordering Code Mass
(kg)
Backlash details
(°)

฿ 11,012.12

SNN SPD CONTROLER&STEP MOTOR 1 Piece(s) 10 Day(s) 1056.41.80.88No-~0.9--80.16.35440-67530.75-

Loading...

  1. 1

Basic Information

Type Details Motor Power Supply Two-phase Voltage Specifications DC Specifications
Control Method Open Loop Drive Method Unipolar Axis specification Single Shafts
Quantity 1 (pc.)

Please check the type/dimensions/specifications of the part SSA-VR-56D3 in the Speed Controller Built-in Stepper Motor "SSA-VR Series" series.

Products with similar specification

Part Number
SSA-VR-42D2SD
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSquare Flange Size A
(mm)
Step Angle
(°)
Maximum static torque (details)
(N·m)
Reducer Backlash
(°)
Maximum static torque (classification)
(N·m)
Allowable Torque
(N·m)
Gear ratio Main Body Length
(mm)
Shaft diameter
(mm)
Ordering Code Mass
(kg)
Backlash details
(°)

฿ 12,869.50

1 Piece(s) 10 Day(s) 10420.18-Presence2-11/10100.85440-66300.421–2