(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Motor, driver and controller are integrated into the motor flange size.
· Various operations can be programmed in 8 tables.
· Can select 4 levels of microstep division (1, 2, 4, 16).
· Warning/error output function.
· Design with dedicated bracket for high heat dissipation.
· Easy setting with provided dedicated application.
· Lineup of geared types.
[Applications]
· Equipment for various factories (manufacturing/assembly equipment, inspection equipment, experimental equipment, transport equipment, etc.), positioning and constant-speed rotation control.
Part Number |
---|
SSA-TR-28D3 |
SSA-TR-28D3-PS |
SSA-TR-42D2SD |
SSA-TR-42D4 |
SSA-TR-56D1SD |
SSA-TR-56D3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type Details | Square Flange Size A (mm) | Step Angle (°) | Maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Maximum static torque (classification) (N·m) | Allowable Torque (N·m) | Gear ratio | Main Body Length (mm) | Shaft diameter (mm) | Set product/motor part number | Set product/power source unit output specification | Quantity | Ordering Code | Mass (kg) | Backlash details (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,935.80 | SNN MOTOR | 1 Piece(s) | 10 Day(s) | 10 | Motor | 28 | 1.8 | 0.065 | No | - | - | 0.1 or Less | - | - | 90.9 | 5 | - | - | 1 (pc.) | - | - | - | ||
฿ 12,496.02 | SNN MOTOR | 1 Piece(s) | 10 Day(s) | 10 | Set | 28 | 1.8 | 0.065 | No | - | - | 0.1 or Less | - | - | 90.9 | 5 | SSA-TR-28D3 | DC24V/50W | 1 (set) | - | - | - | ||
฿ 11,518.67 | SNN CONTROLER&STEPMOTOR SSA-TR | 1 Piece(s) | 10 Day(s) | 10 | Motor | 42 | 0.18 | - | Presence | Unipolar | 2 | - | 1 | 1/10 | 100.8 | 5 | - | - | 1 (pc.) | 440-6494 | 0.42 | 1–2 | ||
฿ 8,479.32 | SNN CONTROLER&STEPMOTOR SSA-TR | 1 Piece(s) | 10 Day(s) | 10 | Motor | 42 | 1.8 | 0.27 | No | Unipolar | - | ~0.3 | - | - | 84.5 | 5 | - | - | 1 (pc.) | 440-6516 | 0.45 | - | ||
฿ 12,700.65 | SNN CONTROLER&STEPMOTOR SSA-TR | 1 Piece(s) | 10 Day(s) | 10 | Motor | 60 | 0.18 | - | Presence | Unipolar | 2 | - | 3 | 1/10 | 108 | 8 | - | - | 1 (pc.) | 440-6591 | 0.86 | 1–2 | ||
฿ 9,661.29 | SNN CONTROLER&STEPMOTOR SSA-TR | 1 Piece(s) | 10 Day(s) | 10 | Motor | 56.4 | 1.8 | 0.88 | No | Unipolar | - | ~0.9 | - | - | 80.1 | 6.35 | - | - | 1 (pc.) | 440-6613 | 0.75 | - |
Loading...
Power Supply | Two-phase | Voltage Specifications | DC Specifications | Control Method | Open Loop |
---|---|---|---|---|---|
Axis specification | Single Shafts |
How can we improve?
How can we improve?