1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Conveyor (Resin) (MWR36T-0518)

MSZ1

Wheel Conveyor (Resin) (MWR36T-0518)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· Wheel diameter 36 mm, with low friction coefficient structure. Wide wheel diameter, ideal for transport without damaging bottom surfaces, such as in cardboard case conveyance etc.
· 46 mm wheel diameter, completely rust-resistant resin wheel. Excellent water and chemical resistance, with extremely quiet operation.

Usage
· Transportation of cardboard cases.

Part Number
MWR36T-0518
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel width
(mm)
Wheel diameter
(mm)
Pitch
(mm)
Specifications Machine Length
(mm)
Ordering Code Mass
(kg)

฿ 8,230.00

MSZ1 1 Piece(s) 40 Day(s) 203650Standard / Abrasion Resistance1800465-90156.0

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel material Acetal Resin Wheel load capacity (per wheel)(kgf) 15
Type Wheel conveyor body Application For transporting small items Wheel Surface Treatment No
Frame Shape Inward-curved Type Frame Material Steel Frame Surface Treatment No
Qty. 1

Please check the type/dimensions/specifications of the part MWR36T-0518 in the Wheel Conveyor (Resin) series.

Products with similar specification

Part Number
MWR36T-0524
MWR36T-0718
MWR36T-0724
MWR36T-1018
MWR36T-1024
MWR46T-0518
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel width
(mm)
Wheel diameter
(mm)
Pitch
(mm)
Specifications Machine Length
(mm)
Ordering Code Mass
(kg)

฿ 10,520.00

1 Piece(s) 40 Day(s) 203650Abrasion Resistance / Standard2400465-90238.4

฿ 6,241.00

1 Piece(s) 40 Day(s) 203675Abrasion Resistance / Standard1800465-90314.4

฿ 7,866.00

1 Piece(s) 40 Day(s) 203675Abrasion Resistance / Standard2400465-90405.8

฿ 5,144.00

1 Piece(s) 40 Day(s) 2036100Abrasion Resistance / Standard1800465-90584.1

฿ 6,473.00

1 Piece(s) 40 Day(s) 2036100Abrasion Resistance / Standard2400465-90665.2

฿ 9,560.00

1 Piece(s) 40 Day(s) 174650Water Resistance and Chemical Resistance / Standard1800465-90745.4