1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Conveyor (Aluminum) (MWA48T-0718)

MSZ1

Wheel Conveyor (Aluminum) (MWA48T-0718)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· Lightweight wheel conveyor, with lightweight rotation, suitable for transport of lightweight objects.
· For light load use. Transport of empty cardboard cases.

Part Number
MWA48T-0718
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch
(mm)
Machine Length
(mm)
Ordering Code Mass
(kg)

฿ 4,646.00

MSZ1 1 Piece(s) 40 Day(s) 751800465-88414.9

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel material Aluminum Wheel width(mm) 16
Wheel load capacity (per wheel)(kgf) 15 Wheel diameter(mm) 48 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment No Frame Shape Inward-curved Type
Frame Material Steel Frame Surface Treatment No Specifications Standard
Qty. 1

Please check the type/dimensions/specifications of the part MWA48T-0718 in the Wheel Conveyor (Aluminum) series.

Products with similar specification

Part Number
MWA48T-0724
MWA48T-1018
MWA48T-1024
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPitch
(mm)
Machine Length
(mm)
Ordering Code Mass
(kg)

฿ 5,776.00

1 Piece(s) 40 Day(s) 752400465-88506.2

฿ 4,049.00

1 Piece(s) 40 Day(s) 1001800465-88684.5

฿ 4,947.00

1 Piece(s) 40 Day(s) 1002400465-88765.7