1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Conveyor (Machined), MWH Type (MWH50T-0718)

MSZ1

Wheel Conveyor (Machined), MWH Type (MWH50T-0718)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· If the line set-up is perfect, it is possible to transport about 1000 kg. Suitable for heavy loads.

Usage
· For transporting heavy objects.

Part Number
MWH50T-0718
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch
(mm)
Machine Length
(mm)
Ordering Code Mass
(kg)

฿ 11,684.00

MSZ1 1 Piece(s) 40 Day(s) 751800465-897311.8

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel material Steel Wheel width(mm) 13
Wheel load capacity (per wheel)(kgf) 60 Wheel diameter(mm) 50 Type Wheel conveyor body
Application Heavy Load Wheel Surface Treatment No Frame Shape Outside Bending Type
Frame Material Steel Frame Surface Treatment No Specifications Standard
Qty. 1

Please check the type/dimensions/specifications of the part MWH50T-0718 in the Wheel Conveyor (Machined), MWH Type series.

Products with similar specification

Part Number
MWH50T-0724
MWH50T-1018
MWH50T-1024
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPitch
(mm)
Machine Length
(mm)
Ordering Code Mass
(kg)

฿ 14,639.00

1 Piece(s) 40 Day(s) 752400465-898115.0

฿ 10,057.00

1 Piece(s) 40 Day(s) 1001800465-899011.3

฿ 12,447.00

1 Piece(s) 40 Day(s) 1002400465-900713.0