(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features
· 38 mm wheel diameter, general purpose type suitable for transporting all products. Suitable for transporting light to medium loads.
· 50 mm wheel diameter, ideal for transport without damaging bottom surfaces, such as in cardboard case conveyance etc. as plating is applied to the press wheel and wheel width is wide.
Usage
· Transportation of cardboard cases.
Conveyance Type | Straight | Wheel material | Steel | Type | Wheel conveyor body |
---|---|---|---|---|---|
Application | For transporting small items | Wheel Surface Treatment | No | Frame Shape | Inward-curved Type |
Frame Material | Steel | Frame Surface Treatment | No | Specifications | Standard |
Qty. | 1 |
Please check the type/dimensions/specifications of the part MWF38T-0518 in the Wheel Conveyor (Pressed), MWF Type, MWS Type series.
Part Number |
---|
MWF38T-0524 |
MWF38T-0530 |
MWF38T-0718 |
MWF38T-0724 |
MWF38T-0730 |
MWF38T-1018 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Wheel width (mm) | Wheel load capacity (per wheel) (kgf) | Wheel diameter (mm) | Pitch (mm) | Machine Length (mm) | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,643.00 | 1 Piece(s) | 40 Day(s) | 12 | 10 | 38 | 50 | 2400 | 465-8892 | 7.4 | ||
฿ 6,837.00 | 1 Piece(s) | 40 Day(s) | 12 | 10 | 38 | 50 | 3000 | 465-8906 | 9.3 | ||
฿ 3,751.00 | 1 Piece(s) | 40 Day(s) | 12 | 10 | 38 | 75 | 1800 | 465-8914 | 4.9 | ||
฿ 4,581.00 | 1 Piece(s) | 40 Day(s) | 12 | 10 | 38 | 75 | 2400 | 465-8922 | 6.2 | ||
฿ 5,541.00 | 1 Piece(s) | 40 Day(s) | 12 | 10 | 38 | 75 | 3000 | 465-8931 | 7.9 | ||
฿ 3,354.00 | 1 Piece(s) | 40 Day(s) | 12 | 10 | 38 | 100 | 1800 | 465-8949 | 4.5 |
How can we improve?
How can we improve?