(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Comes with an insect-repelling net that makes it difficult for insects to get inside.
● The hood attachment makes it difficult for water to get inside even when raining.
[Applications]
● For automatic ventilation
Type | Ventilating opening | Vent Types | With round hood | Material | Stainless steel (SUS304) |
---|---|---|---|---|---|
Specifications | · With Insect Screen · With Waterproof Board | Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part KS-150SHG-AMI in the Louver with Round Hood for Automatic Ventilation series.
Part Number |
---|
KS-100SHG-AMI |
KS-75SHG-AMI |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,130.00 | 1 Piece(s) | 12 Day(s) | 148.5 | 122.0 | 74 | 96.5 | 45 | 8 | 22.0 | 4531588017525 | 389-3979 | 220 | ||
฿ 950.00 | 1 Piece(s) | 1 Day(s) | 117.5 | 93.5 | 59 | 73.0 | 46 | 7 | 16.0 | 4531588017518 | 389-3995 | 160 |
How can we improve?
How can we improve?