1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coiled Air Duster Gun Set

Coiled Air Duster Gun Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,437.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Universal rotation of the metal fittings at both ends of the hose.
• This is fitting type is easy to remove; improves work efficiency.

[Application]
• For dusty work at general manufacturing plants and food factories.

Part Number
E80-03MP
E80-05MP
E80-07MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Maximum Operating Dimensions
(m)
Mass
(g)

฿ 2,437.00

WATABE CORPORATION 1 Piece(s) 10 Day(s) Installed Type Pin3390

฿ 2,731.00

WATABE CORPORATION 1 Piece(s) 19 Day(s) -5470

฿ 3,058.00

WATABE CORPORATION 1 Piece(s) 19 Day(s) -7650

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Features Standard Max. Operating Pressure(MPa) 1.2
Round Nozzle Dia.(Ø) 3 Hose Mounting Port G1/4 Nozzle Length(mm) 21
Nozzle Mounting Port G1/8 Quantity 1