1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Mag Twin Duster Gun (Built-in Air Flow Adjustment) (Part Number)

WATABE CORPORATION

Mag Twin Duster Gun (Built-in Air Flow Adjustment)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,145.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Double nozzle allows for efficient air blow.

[Application]
• For dusty work at general manufacturing plants and food factories.

Part Number
WT91D-2HJBP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Nozzle Shape Features Body Material Max. Operating Pressure
(MPa)
Round Nozzle Dia.
(Ø)
Specifications Length
(mm)
Nozzle Length
(mm)
Air Mounting Port Mass
(g)

฿ 5,521.82

WATABE CORPORATION 1 Piece(s) 19 Day(s) Air Blow Gun Body and Nozzles[Others] Twin AirStandard[Magnesium] Magnesium13.5Installed Type Pin255200G1/4267

Loading...

  1. 1

Basic Information

Nozzle Mounting Port G1/8 Quantity 1

Please check the type/dimensions/specifications of the part WT91D-2HJBP in the Mag Twin Duster Gun (Built-in Air Flow Adjustment) series.

Products with similar specification

Part Number
E80-2H
WT91D-2H0P
WT91D-2HSJP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Nozzle Shape Features Body Material Max. Operating Pressure
(MPa)
Round Nozzle Dia.
(Ø)
Specifications Length
(mm)
Nozzle Length
(mm)
Air Mounting Port Mass
(g)

฿ 1,145.58

1 Piece(s) 19 Day(s) Related Components-----Body Material: Aluminum Magnesium---28

฿ 3,209.42

1 Piece(s) 14 Day(s) Air Blow Gun Body and Nozzles[Standard] StandardStandard[Magnesium] Magnesium13.5Installed Type Pin201200G1/4186

฿ 6,945.00

1 Piece(s) 19 Day(s) Air Blow Gun Body and Nozzles[Others] Extra thin nozzleStandard[Magnesium] Magnesium13.5Installed Type Pin250200G1/4223