1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mag Skimmer Duster Gun

Mag Skimmer Duster Gun
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,665.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• The nozzle can be inserted into small places and blind holes; enables workers to work efficiently while holding down rebounding of chips or cutting fluid.

[Application]
• For dusty work at general manufacturing plants and food factories.

Part Number
WT71D-1MR6P
WT71D-1MR6PS
WT71D-2MR6P
WT71D-2MR6PS
WT71D-3MR6P
WT71D-3MR6PS
WT71D-5MR6P
WT71D-5MR6PS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Length
(mm)
Nozzle Length
(mm)
Nozzle O.D.
(mm)
Mass
(g)

฿ 1,940.06

WATABE CORPORATION 1 Piece(s) 14 Day(s) -1851009165

฿ 1,665.66

WATABE CORPORATION 1 Piece(s) 14 Day(s) Installed Type Pin1851004.5145

฿ 2,188.83

WATABE CORPORATION 1 Piece(s) 10 Day(s) Installed Type Pin2852009175

฿ 1,877.64

WATABE CORPORATION 1 Piece(s) 19 Day(s) Installed Type Pin2852004.5155

฿ 2,310.96

WATABE CORPORATION 1 Piece(s) 14 Day(s) Installed Type Pin3853009185

฿ 1,981.67

WATABE CORPORATION 1 Piece(s) 19 Day(s) Installed Type Pin3853004.5165

฿ 2,814.82

WATABE CORPORATION 1 Piece(s) 12 Day(s) Installed Type Pin5855009207

฿ 2,410.16

WATABE CORPORATION 1 Piece(s) 12 Day(s) Installed Type Pin5855004.5187

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Features Standard Max. Operating Pressure(MPa) 1
Nozzle Mounting Port G1/8 Air Mounting Port G1/4 Quantity 1