1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magda Star Hose Set (WT910-GMP)

Magda Star Hose Set (WT910-GMP)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,247.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• The main body of the air duster gun is made from magnesium alloy.
• Universal rotation of the metal fittings at both ends of the hose.
• This is fitting type can be removed easily.
• Improves work efficiency.

[Application]
• For general manufacturing plants.

Part Number
WT91D-3GMP
WT91D-5GMP
WT91D-7GMP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Maximum Operating Dimensions
(m)
Mass
(g)

฿ 2,247.35

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 12 Day(s) -2280

฿ 2,470.47

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 12 Day(s) Coil hose: 5 x 8 mm (Internal diameter x external diameter)/With Plug4360

฿ 2,577.21

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 12 Day(s) Coil hose: 5 x 8 mm (Internal diameter x external diameter)/With Plug6440

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Nozzle Shape Standard Features Standard
Body Material Magnesium Alloy Max. Operating Pressure(MPa) 1 Round Nozzle Dia.(Ø) 3.5
Nozzle Length(mm) 30 Nozzle Mounting Port G1/8 Quantity 1 Set