1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Post Leg KH Type

Post Leg KH Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,770.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Strut legs (KH type). ·For light conveying small accessory / medium duty. [Materials]Steel.

Part Number
KH-2070
KH-2080
KH-3070
KH-3080
KH-4070
KH-4080
KH-5070
KH-5080
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable roller width
(mm)
The Height of Working Surface
(mm)
Ordering Code Mass
(kg)

฿ 5,770.00

MSZ1 1 Piece(s) 40 Day(s) 200655~745465-76088.9

฿ 6,316.00

MSZ1 1 Piece(s) 40 Day(s) 200755~845465-76169.7

฿ 5,770.00

MSZ1 1 Piece(s) 40 Day(s) 300655~745465-76248.9

฿ 6,316.00

MSZ1 1 Piece(s) 40 Day(s) 300755~845465-76329.7

฿ 5,770.00

MSZ1 1 Piece(s) 40 Day(s) 400655~745465-76418.9

฿ 6,316.00

MSZ1 1 Piece(s) 40 Day(s) 400755~845465-76599.7

฿ 5,770.00

MSZ1 1 Piece(s) 40 Day(s) 500655~745465-76678.9

฿ 6,316.00

MSZ1 1 Piece(s) 40 Day(s) 500755~845465-76759.7

Loading...

  1. 1

Basic Information

Type Leg Application For transporting small items / Medium Load Height adjustable range(mm) 90
Material Steel Compatible Model Type MS60B and MS76 Qty.(Legs) 1