(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Reduces the sound generated when swiveling.
· By employing radial bearings for the swivel part and wheel bearing, as well as a resin body for the main body, a light weight and quietness are achieved.
· From shopping carts to hand trucks.
Part Number |
---|
740M-CLB100-BAR01 |
740M-FR100-BAR01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Material | Car width (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 382.60 | CASTERS FOR PLATFORM TRUCK | 1 Piece(s) | 19 Day(s) | Elastomer | 27 | 4956237444840 | 444-4591 | 405 | ||
฿ 399.18 | CASTERS FOR PLATFORM TRUCK | 1 Piece(s) | 20 Day(s) | Rubber | 30 | 4956237444932 | 444-4604 | 512 |
Loading...
Caster Type | Swiveling Direct Mount Plate | Mounting Height H or H1 and H2(mm) | 123 | Properties | Quiet Caster |
---|---|---|---|---|---|
Load Range(daN) | 35.01~80.00 | Stopper (Detail) | No | Allowable Load 1 piece(daN) | 50 |
Fitting Material | Resin | Mounting Hole Type | Round hole | Mounting Hole Pitch Longitudinal direction (X)(mm) | 82 |
Mounting Hole Pitch Transverse Direction (Y)(mm) | 40 | Mounting Seat A (Plate Length)(mm) | 100 | Mounting Seat B (Plate Width)(mm) | 58 |
Wheel Dia. D(Ø) | 100 | Load Category | Light Load | Mounting Hole Diameter P(mm) | 8.8 |
(Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing | Swiveling/Fixed | Swiveling | Quantity(piece) | 1 |
Caster | Made of Resin |
How can we improve?
How can we improve?