1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Casting Caster (Urethane Wheel) Swivel Type (Part Number)

KYOUMACHI

Casting Caster (Urethane Wheel) Swivel Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,519.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since it is made by casting, it absorbs vibration and sound, and features a larger allowable load than that of press-made wheels.
· Urethane wheels feature excellent oil resistance and low traveling resistance.
· A cast type caster for medium loads.

Part Number
FJ-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)

฿ 13,235.00

KYOUMACHI 1 Piece(s) 40 Day(s) 314485.01~750.00618.0140140180X1802504563014458-420112

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Urethane
Wheel Characteristics Oil Resistance Fitting Material FCD ductile cast iron Mounting Hole Type Round hole
Load Category Heavy Load Ordering Unit(piece) 1 The treatment of Metal fittings surface Paint Finish

Please check the type/dimensions/specifications of the part FJ-250 in the Casting Caster (Urethane Wheel) Swivel Type series.

Products with similar specification

Part Number
FJ-100
FJ-150
FJ-200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)

฿ 4,519.00

1 Piece(s) 40 Day(s) 152140.01~220.00186.49090120X1201003219011458-41632.3

฿ 6,618.00

1 Piece(s) 40 Day(s) 211320.01~485.00328.6102102135X1351503833513458-41804.6

฿ 8,715.00

1 Piece(s) 40 Day(s) 256320.01~485.00466.0115115148X1482004247514458-41986.9