(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Since it is made by casting, it absorbs vibration and sound, and features a larger allowable load than that of press-made wheels.
· Urethane wheels feature excellent oil resistance and low traveling resistance.
· A cast type caster for medium loads.
Part Number |
---|
FJ-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat AXB (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | Mounting Hole Diameter P (mm) | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,618.00 | KYOUMACHI | 1 Piece(s) | 40 Day(s) | 211 | 320.01~485.00 | 328.6 | 102 | 102 | 135X135 | 150 | 38 | 335 | 13 | 458-4180 | 4.6 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Material | Urethane |
---|---|---|---|---|---|
Wheel Characteristics | Oil Resistance | Fitting Material | FCD ductile cast iron | Mounting Hole Type | Round hole |
Load Category | Heavy Load | Ordering Unit(piece) | 1 | The treatment of Metal fittings surface | Paint Finish |
Please check the type/dimensions/specifications of the part FJ-150 in the Casting Caster (Urethane Wheel) Swivel Type series.
Part Number |
---|
FJ-100 |
FJ-200 |
FJ-250 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat AXB (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | Mounting Hole Diameter P (mm) | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,519.00 | 1 Piece(s) | 40 Day(s) | 152 | 140.01~220.00 | 186.4 | 90 | 90 | 120X120 | 100 | 32 | 190 | 11 | 458-4163 | 2.3 | ||
฿ 8,715.00 | 1 Piece(s) | 40 Day(s) | 256 | 320.01~485.00 | 466.0 | 115 | 115 | 148X148 | 200 | 42 | 475 | 14 | 458-4198 | 6.9 | ||
฿ 13,235.00 | 1 Piece(s) | 40 Day(s) | 314 | 485.01~750.00 | 618.0 | 140 | 140 | 180X180 | 250 | 45 | 630 | 14 | 458-4201 | 12 |
How can we improve?
How can we improve?