(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Since it is made by casting, it absorbs vibration and sound, and features a larger allowable load than that of press-made wheels.
· Excellent oil resistance and low traveling resistance.
· A cast type caster for heavy loads.
Part Number |
---|
FHJ-100X50 |
FHJ-130X50 |
FHJ-150X65 |
FHJ-150X75 |
FHJ-150X100 |
FHJ-200X65 |
FHJ-200X75 |
FHJ-250X65 |
FHJ-250X75 |
FHJ-250X90 |
FHJ-300X90 |
FHJ-300X100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat AXB (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | Mounting Hole Diameter P (mm) | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,672.00 | KYOUMACHI | 1 Piece(s) | 20 Day(s) | 140 | 220.01~320.00 | 245.3 | 90 | 90 | 118X118 | 100 | 50 | 250 | 11 | 458-3922 | 3.7 | ||
฿ 8,016.00 | KYOUMACHI | 1 Piece(s) | 20 Day(s) | 185 | 320.01~485.00 | 392.4 | 102 | 102 | 135X135 | 130 | 50 | 400 | 13 | 458-3931 | 5.1 | ||
฿ 9,845.00 | KYOUMACHI | 1 Piece(s) | 20 Day(s) | 211 | 485.01~750.00 | 549.4 | 102 | 102 | 137X137 | 150 | 65 | 560 | 13 | 458-3957 | 7.2 | ||
฿ 11,244.00 | KYOUMACHI | 1 Piece(s) | 20 Day(s) | 216 | 485.01~750.00 | 696.5 | 115 | 115 | 154X154 | 150 | 75 | 710 | 13 | 458-3965 | 7.8 | ||
฿ 17,969.00 | KYOUMACHI | 1 Piece(s) | 20 Day(s) | 216 | 750.01~ | 824.0 | 135 | 135 | 170X170 | 150 | 100 | 840 | 13 | 458-3949 | 15 | ||
฿ 13,773.00 | KYOUMACHI | 1 Piece(s) | 20 Day(s) | 255 | 485.01~750.00 | 696.5 | 115 | 115 | 152X152 | 200 | 65 | 710 | 14 | 458-3973 | 9.5 | ||
฿ 15,116.00 | KYOUMACHI | 1 Piece(s) | 20 Day(s) | 255 | 750.01~ | 833.9 | 120 | 120 | 164X164 | 200 | 75 | 850 | 14 | 458-3981 | 11.0 | ||
฿ 20,821.00 | KYOUMACHI | 1 Piece(s) | 20 Day(s) | 314 | 750.01~ | 882.9 | 140 | 140 | 183X183 | 250 | 65 | 900 | 14 | 458-3990 | 16.2 | ||
฿ 24,531.00 | KYOUMACHI | 1 Piece(s) | 20 Day(s) | 314 | 750.01~ | 1,039.9 | 140 | 140 | 183X183 | 250 | 75 | 1060 | 14 | 458-4007 | 18.1 | ||
฿ 26,522.00 | KYOUMACHI | 1 Piece(s) | 20 Day(s) | 327 | 750.01~ | 1,079.1 | 155 | 155 | 202X202 | 250 | 90 | 1100 | 14 | 458-4015 | 19.5 | ||
฿ 34,699.00 | KYOUMACHI | 1 Piece(s) | 20 Day(s) | 367 | 750.01~ | 1,412.6 | 155 | 155 | 201X201 | 300 | 90 | 1440 | 14 | 458-4031 | 27.3 | ||
฿ 40,832.00 | KYOUMACHI | 1 Piece(s) | 20 Day(s) | 367 | 750.01~ | 1,569.6 | 175 | 175 | 205X205 | 300 | 100 | 1600 | 14 | 458-4023 | 30.6 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Material | Urethane |
---|---|---|---|---|---|
Wheel Characteristics | Oil Resistance | Fitting Material | FCD ductile cast iron | Mounting Hole Type | Round hole |
Load Category | Ultra Heavy Load | Ordering Unit(piece) | 1 | The treatment of Metal fittings surface | Paint Finish |
How can we improve?
How can we improve?