1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cast Iron Casters (Urethane Wheels/Wide Type) Rigid (Part Number)

KYOUMACHI

Cast Iron Casters (Urethane Wheels/Wide Type) Rigid
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,111.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since it is made by casting, it absorbs vibration and sound, and features a larger allowable load than that of press-made wheels.
· Excellent oil resistance and low traveling resistance.
· A cast type caster for heavy loads.

Part Number
FHU-200X75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)

฿ 13,235.00

KYOUMACHI 1 Piece(s) 40 Day(s) 255750.01~833.9Round hole16060197X1072007585013458-41049.6

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Urethane
Wheel Characteristics Oil Resistance Fitting Material FCD ductile cast iron Load Category Ultra Heavy Load
Ordering Unit(piece) 1 The treatment of Metal fittings surface Paint Finish

Please check the type/dimensions/specifications of the part FHU-200X75 in the Cast Iron Casters (Urethane Wheels/Wide Type) Rigid series.

Products with similar specification

Part Number
FHU-150X65
FHU-150X75
FHU-200X65
FHU-250X65
FHU-250X75
FHU-250X90
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)

฿ 8,285.00

1 Piece(s) 40 Day(s) 211485.01~750.00549.4Round hole12045165X1051506556011458-40745.7

฿ 9,306.00

1 Piece(s) 40 Day(s) 216485.01~750.00696.5Round hole12550165X1051507571011458-40825.7

฿ 11,889.00

1 Piece(s) 40 Day(s) 255485.01~750.00696.5Round hole16045197X1072006571013458-40918.1

฿ 17,216.00

1 Piece(s) 40 Day(s) 314750.01~882.9Round hole16550208X1072506590014458-411213.4

฿ 20,658.00

1 Piece(s) 40 Day(s) 314750.01~1,039.9Round hole16550208X10725075106014458-412115

฿ 22,541.00

1 Piece(s) 40 Day(s) 327750.01~1,079.1Round hole18065216X13625090110014458-413915.7