1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silent Caster Swivel Type (with Stopper) (735MA-CLB100-BAR01)

CASTERS FOR PLATFORM TRUCK

Silent Caster Swivel Type (with Stopper) (735MA-CLB100-BAR01)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· By employing radial bearings for the swivel part and wheel bearing, as well as a resin body for the main body, a light weight and quietness are achieved.
· From shopping carts to hand trucks.

 
Part Number
735MA-CLB100-BAR01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Material Car width
(mm)
JAN code Ordering Code Mass
(g)

฿ 486.00

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 14 Day(s) Elastomer274956237444901444-4558373

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Mounting Height H or H1 and H2(mm) 126 Properties Quiet Caster
Load Range(daN) 35.01~80.00 Stopper (Detail) With Rotation Stopper Allowable Load 1 piece(daN) 50
Fitting Material Resin Screw T or Mounting Screw Hole M M12×1.75 Wheel Dia. D(Ø) 100
Swivel Radius(mm) 83 Load Category Light Load V(mm) 92
Axial length L(mm) 20 (Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing Swiveling/Fixed Swiveling
Quantity(piece) 1 Caster Made of Resin