(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A wide type cast caster for heavy loads.
· Since it is made by casting, it absorbs vibration and sound, and features a larger allowable load than that of press-made wheels.
Part Number |
---|
AHJ-200X75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat AXB (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | Mounting Hole Diameter P (mm) | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,824.00 | KYOUMACHI | 1 Piece(s) | 40 Day(s) | 255 | 320.01~485.00 | 358.1 | 120 | 120 | 164X164 | 200 | 75 | 365 | 14 | 458-3574 | 10 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Material | Rubber |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | FC Casting | Mounting Hole Type | Round hole |
Load Category | Heavy Load | Ordering Unit(piece) | 1 | The treatment of Metal fittings surface | Paint Finish |
Please check the type/dimensions/specifications of the part AHJ-200X75 in the Cast Iron Casters (Rubber Wheels/Wide Type) Swivel series.
Part Number |
---|
AHJ-150X65 |
AHJ-150X75 |
AHJ-200X65 |
AHJ-250X65 |
AHJ-250X75 |
AHJ-250X90 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat AXB (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | Mounting Hole Diameter P (mm) | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,316.00 | 1 Piece(s) | 40 Day(s) | 210 | 220.01~320.00 | 245.3 | 102 | 102 | 137X137 | 150 | 65 | 250 | 13 | 458-3540 | 6.8 | ||
฿ 7,854.00 | 1 Piece(s) | 40 Day(s) | 215 | 220.01~320.00 | 304.1 | 115 | 115 | 154X154 | 150 | 75 | 310 | 13 | 458-3558 | 7.9 | ||
฿ 7,908.00 | 1 Piece(s) | 40 Day(s) | 255 | 220.01~320.00 | 304.1 | 115 | 115 | 152X152 | 200 | 65 | 310 | 14 | 458-3566 | 8.6 | ||
฿ 12,643.00 | 1 Piece(s) | 40 Day(s) | 312 | 320.01~485.00 | 382.6 | 140 | 140 | 183X183 | 250 | 65 | 390 | 14 | 458-3582 | 14.5 | ||
฿ 15,870.00 | 1 Piece(s) | 40 Day(s) | 312 | 320.01~485.00 | 451.3 | 140 | 140 | 183X183 | 250 | 75 | 460 | 14 | 458-3591 | 18.5 | ||
฿ 17,161.00 | 1 Piece(s) | 40 Day(s) | 325 | 485.01~750.00 | 549.4 | 155 | 155 | 202X202 | 250 | 90 | 560 | 14 | 458-3604 | 20 |
How can we improve?
How can we improve?