1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cast Iron Casters (Rubber Wheels/Wide Type) Swivel (Part Number)

KYOUMACHI

Cast Iron Casters (Rubber Wheels/Wide Type) Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,950.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A wide type cast caster for heavy loads.
· Since it is made by casting, it absorbs vibration and sound, and features a larger allowable load than that of press-made wheels.

Part Number
AHJ-200X65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)

฿ 7,908.00

KYOUMACHI 1 Piece(s) 40 Day(s) 255220.01~320.00304.1115115152X1522006531014458-35668.6

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Rubber
Wheel Characteristics No Fitting Material FC Casting Mounting Hole Type Round hole
Load Category Heavy Load Ordering Unit(piece) 1 The treatment of Metal fittings surface Paint Finish

Please check the type/dimensions/specifications of the part AHJ-200X65 in the Cast Iron Casters (Rubber Wheels/Wide Type) Swivel series.

Products with similar specification

Part Number
AHJ-150X100
AHJ-150X65
AHJ-150X75
AHJ-200X75
AHJ-250X65
AHJ-250X75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)

฿ 12,051.00

1 Piece(s) 40 Day(s) 215485.01~750.00510.1135135170X17015010052013458-353114

฿ 7,316.00

1 Piece(s) 40 Day(s) 210220.01~320.00245.3102102137X1371506525013458-35406.8

฿ 7,854.00

1 Piece(s) 40 Day(s) 215220.01~320.00304.1115115154X1541507531013458-35587.9

฿ 8,824.00

1 Piece(s) 40 Day(s) 255320.01~485.00358.1120120164X1642007536514458-357410

฿ 12,643.00

1 Piece(s) 40 Day(s) 312320.01~485.00382.6140140183X1832506539014458-358214.5

฿ 15,870.00

1 Piece(s) 40 Day(s) 312320.01~485.00451.3140140183X1832507546014458-359118.5