Belt Conveyors Plastic Chain Conveyor (Plate Carrier Type)

Brand :
KYC_MACHINE
Caution
Product Description
[Features]
· The frame is unit type, with lightweight and compact designed.
· Ideal for civil engineering projects, factory equipment, sludge plants, etc. for carrying bulk materials such as earth, gravel and sand.
[Applications]
· For steeply inclined transport of loose items such as gravel, sand, chips and ore. (30° to 45° · Depending on conveyor.)
Features
●The frame is each unit type which is lightweight and compactly designed.●This machine is most suitable for transporting bulk materials such as earth and sand, gravel and sand, sands such as for civil engineering works, factory facilities, and composting
Specification
●Belts Width(mm):350●Max Carrying Capacity(m3/h) 50Hz:21
●Max Carrying Capacity(m3/h) 60Hz:25
●Belts Speed(m/min) 50Hz:37
●SPQ(piece):1