(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features
· A general hex nut with one chamfered side.
Part Number |
---|
NT-SUS-0004 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Material | Surface Treatment | Surface Treatment (Details) | Strength Class | Pitch (mm) | Dimension s (mm) | Dimension e (mm) | Dimension m (mm) | Qty. | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,188.00 | KONOE | 1 Pack(s) | 1,500 Pieces Per Package | 1 Day(s) | 4 | Stainless Steel (SUS304) | [Not Provided] No | [Not Provided] No | Equivalent to A2-70 | 0.70 | 7.0 | 8.1 | 3.2 | 1500 | 4997265901318 | 360-3890 | 1.20 |
Loading...
Thread Type | Metric coarse | Sales Unit | Box/package | Applications, Functions | General |
---|---|---|---|---|---|
Hex Nut Type | A Type |
Please check the type/dimensions/specifications of the part NT-SUS-0004 in the Hex Nut series.
Part Number |
---|
NT-SS-0006 |
NT-SS-0008 |
NT-SS-0010 |
NT-SUS-0005 |
NT-SUS-0006 |
NT-SUS-0008 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Material | Surface Treatment | Surface Treatment (Details) | Strength Class | Pitch (mm) | Dimension s (mm) | Dimension e (mm) | Dimension m (mm) | Qty. | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,103.00 | 1 Pack(s) | 1,500 Pieces Per Package | 1 Day(s) | 6 | [Steel] Low Carbon Steel Wire Rod (SWRM) | Bright chromate plating finishing | Bright chromate plating finishing | 4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8) | 1.00 | 10.0 | 11.5 | 5.0 | 1500 | 4997265901264 | 360-3849 | 3.64 | ||
฿ 782.00 | 1 Pack(s) | 600 Pieces Per Package | 1 Day(s) | 8 | [Steel] Low Carbon Steel Wire Rod (SWRM) | Bright chromate plating finishing | Bright chromate plating finishing | 4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8) | 1.25 | 13.0 | 15.0 | 6.5 | 600 | 4997265901271 | 360-3857 | 3.26 | ||
฿ 722.00 | 1 Pack(s) | 300 Pieces Per Package | 1 Day(s) | 10 | [Steel] Low Carbon Steel Wire Rod (SWRM) | Bright chromate plating finishing | Bright chromate plating finishing | 4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8) | 1.50 | 17.0 | 19.6 | 8.0 | 300 | 4997265901288 | 360-3865 | 3.40 | ||
฿ 1,194.00 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 5 | Stainless Steel (SUS304) | [Not Provided] No | [Not Provided] No | Equivalent to A2-70 | 0.80 | 8.0 | 9.2 | 4.0 | 1000 | 4997265901325 | 360-3903 | 1.20 | ||
฿ 2,296.00 | 1 Pack(s) | 1,500 Pieces Per Package | 12 Day(s) | 6 | Stainless Steel (SUS304) | [Not Provided] No | [Not Provided] No | Equivalent to A2-70 | 1.00 | 10.0 | 11.5 | 5.0 | 1500 | 4997265901332 | 360-3911 | 3.64 | ||
฿ 1,970.00 | 1 Pack(s) | 600 Pieces Per Package | 1 Day(s) | 8 | Stainless Steel (SUS304) | [Not Provided] No | [Not Provided] No | Equivalent to A2-70 | 1.25 | 13.0 | 15.0 | 6.5 | 600 | 4997265901349 | 360-3920 | 3.30 |
How can we improve?
How can we improve?