1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Cutter

Chain Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,956.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The grip is easy to grasp, making it easy to cut chains.
· The replacement pin included is stored in the grip.
· Suitable for roller chain pin removals, such as bicycle, motorcycles, agricultural machinery and transmission equipment.

Features

●Grip is easy to handle and easy to cut chain.
●Store inside the grip the auxiliary change pin.

Specification

●Applicable Chain (except JIS):-
●SPQ(piece):1

Materials

●Carbon Steel for Mechanical Structures
Part Number
CH-125
CH-140
CH-360
CHR-560
CHR-800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable chain(s) (JIS) JAN code Ordering Code Mass
(g)

฿ 1,956.21

HATAYARIMITED 1 Piece(s) 1 Day(s) 254930510321004370-2847290

฿ 2,276.56

HATAYARIMITED 1 Piece(s) 1 Day(s) 354930510321011370-2855490

฿ 3,181.32

HATAYARIMITED 1 Piece(s) Same day 35・40・504930510321028370-2863740

฿ 4,329.17

HATAYARIMITED 1 Piece(s) 1 Day(s) 50・604930510321035370-2880990

฿ 4,980.66

HATAYARIMITED 1 Piece(s) 12 Day(s) 804930510321042370-28981100

Loading...

  1. 1

Basic Information

Type Chain Cutter Quantity(piece) 1