1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Aluminum Frame Information Stand

HIKARI

Aluminum Frame Information Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,344.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can also be used with magnets.
· Can also use as A3 poster.
· Surface board angle adjustment with horizontal / vertical rotation.

Part Number
MSTD-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,344.98

HIKARI 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type A bulletin board, a signboard, a direction board Bulletin Board/Signboard/Direction Board Type Stands for Information (Magnet Corresponding) Width x Depth x Height(mm) 460×245×1000
JAN code 4977720889191 Ordering Code 382-8255 Qty. 1 unit
Specifications Body: Aluminum/Weight · Face Plate: Steel/Base Part: ABS Mass(kg) 5

Please check the type/dimensions/specifications of the part MSTD-100 in the Aluminum Frame Information Stand series.