1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire rope hanger (single type)

CARRY OUT FITTINGS

Wire rope hanger (single type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 903.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Useful for organizing slinging wire rope etc.

Part Number
8180-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 903.09

CARRY OUT FITTINGS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Steel(Unused2) Mounting Method Screw fixture type
Width(mm) 50 Depth(mm) 165 Height(mm) 285
Quantity 1 pc. JAN code 4580284633959 Ordering Code 481-2352
Mass(g) 800

Please check the type/dimensions/specifications of the part 8180-S in the Wire rope hanger (single type) series.