(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hex Socket Head Cap Screw (Trivalent Chromate/Fully Threaded Type)[50-500 Pieces Per Package]
It is a screw used for fastening machine components. It has a hex socket in the middle of the head, is fully threaded, and comes in various sizes.
[Feature]
• Thread sizes: M3, M4, M5, M6, M8 and M10
• Thread length shortest/longest: 5 and 40 mm.
• Pitches: 0.5, 0.7, 0.8, 1, 1.25 and 1.5 mm.
• Material : Chromium Molybdenum Steel(SCM435)
• Tensile Strength Rank: 10.9
[Application]
Use for fastening machine and electronic components
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L | Pitch (mm) | Qty. | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,247.13 | KONOE | 1 Pack(s) | 500 Pieces Per Package | 12 Day(s) | 3 | 5 | 0.5 | 500 | 4997265901516 | 376-3811 | 0.36 | ||
฿ 1,108.99 | KONOE | 1 Pack(s) | 500 Pieces Per Package | 1 Day(s) | 3 | 10 | 0.5 | 500 | 4997265901523 | 376-3820 | 0.45 | ||
฿ 1,061.13 | KONOE | 1 Pack(s) | 500 Pieces Per Package | Same day | 3 | 15 | 0.5 | 500 | 4997265901530 | 376-3838 | 0.56 | ||
฿ 1,325.00 | KONOE | 1 Pack(s) | 500 Pieces Per Package | 1 Day(s) | 4 | 10 | 0.7 | 500 | 4997265901554 | 376-3854 | 0.88 | ||
฿ 1,201.61 | KONOE | 1 Pack(s) | 500 Pieces Per Package | Same day | 4 | 15 | 0.7 | 500 | 4997265901561 | 376-3862 | 1.06 | ||
฿ 723.69 ฿ 427.12 | KONOE | 1 Pack(s) | 200 Pieces Per Package | Same day | 4 | 20 | 0.7 | 200 | 4997265901578 | 376-3871 | 0.52 | ||
฿ 1,367.07 | KONOE | 1 Pack(s) | 500 Pieces Per Package | Same day | 5 | 10 | 0.8 | 500 | 4997265901585 | 376-3889 | 1.52 | ||
฿ 835.59 | KONOE | 1 Pack(s) | 200 Pieces Per Package | Same day | 5 | 15 | 0.8 | 200 | 4997265901592 | 376-3897 | 0.74 | ||
฿ 956.20 | KONOE | 1 Pack(s) | 200 Pieces Per Package | 1 Day(s) | 5 | 20 | 0.8 | 200 | 4997265901608 | 376-3901 | 0.85 | ||
฿ 1,024.00 | KONOE | 1 Pack(s) | 200 Pieces Per Package | 1 Day(s) | 5 | 25 | 0.8 | 200 | 4997265901615 | 376-3919 | 0.97 | ||
฿ 1,967.00 | KONOE | 1 Pack(s) | 500 Pieces Per Package | 10 Day(s) | 6 | 10 | 1 | 500 | 4997265901622 | 376-3927 | 2.33 | ||
฿ 1,024.00 | KONOE | 1 Pack(s) | 200 Pieces Per Package | Same day | 6 | 15 | 1 | 200 | 4997265901639 | 376-3935 | 1.11 | ||
฿ 1,105.00 ฿ 762.12 | KONOE | 1 Pack(s) | 200 Pieces Per Package | Same day | 6 | 20 | 1 | 200 | 4997265901646 | 376-3943 | 1.28 | ||
฿ 1,245.00 | KONOE | 1 Pack(s) | 200 Pieces Per Package | 1 Day(s) | 6 | 25 | 1 | 200 | 4997265901653 | 376-3951 | 1.48 | ||
฿ 1,021.00 | KONOE | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 6 | 30 | 1 | 200 | 4997265901660 | 376-3960 | 1.63 | ||
฿ 1,061.43 | KONOE | 1 Pack(s) | 100 Pieces Per Package | 1 Day(s) | 8 | 15 | 1.25 | 100 | 4997265901677 | 376-3978 | 1.15 | ||
฿ 1,012.00 | KONOE | 1 Pack(s) | 100 Pieces Per Package | Same day | 8 | 20 | 1.25 | 100 | 4997265901684 | 376-3986 | 1.33 | ||
฿ 900.67 | KONOE | 1 Pack(s) | 100 Pieces Per Package | 1 Day(s) | 8 | 25 | 1.25 | 100 | 4997265901691 | 376-3994 | 1.49 | ||
฿ 1,221.00 | KONOE | 1 Pack(s) | 100 Pieces Per Package | 1 Day(s) | 8 | 30 | 1.25 | 100 | 4997265901707 | 376-4001 | 1.64 | ||
฿ 1,669.00 | KONOE | 1 Pack(s) | 100 Pieces Per Package | 1 Day(s) | 10 | 20 | 1.5 | 100 | 4997265901714 | 376-4010 | 2.24 | ||
฿ 1,837.00 | KONOE | 1 Pack(s) | 100 Pieces Per Package | 1 Day(s) | 10 | 25 | 1.5 | 100 | 4997265901721 | 376-4028 | 2.53 | ||
฿ 1,012.00 | KONOE | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 10 | 30 | 1.5 | 50 | 4997265901738 | 376-4036 | 1.40 | ||
฿ 1,209.00 | KONOE | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 10 | 40 | 1.5 | 50 | 4997265901745 | 376-4044 | 1.65 |
Loading...
Material | Chrome Molybdenum Steel (SCM435) | Surface Treatment (Details) | Trivalent Chromate Finish (Clear) | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Additional Shapes | Standard | Screw Type | Complete thread |
Thread ridge Type | Metric coarse | Strength Class | 10.9 | Sales Unit | Box/package |
Application | Standard / High Strength / Use for Clean circumstance |
How can we improve?
How can we improve?