Hex Socket Head Cap Screw (Black Oxide Finish/Fully Threaded Type)

Brand :
KONOE

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Hex Socket Head Cap Screw (Black Oxide Finish/Fully Threaded Type) [50-500 Pieces Per Package]
It is a screw used for fastening machine components. It has a hex socket in the middle of the head, is fully threaded, and comes in various sizes.
[Feature]
• Thread sizes : M3, M4, M5, M6, M8 and M10
• Thread length shortest/longest: 4 and 40 mm.
• Pitches : 0.5, 0.7, 0.8, 1, 1.25 and 1.5 mm.
• Material : Chromium Molybdenum Steel(SCM435)
• Tensile Strength Rank: 12.9
[Application]
Use for fastening machine and electronic components

Features

●SCM Material is used and have high strength.

Specification

●Tensile Strength Rank: 12.9

Materials

●Chromium Molybdenum Steel(SCM435)
●Surface Treatment: Black Dye Finishing(triferric tetroxide coating)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat