1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adjust foot caster type independent plate (for light loads)

Adjust foot caster type independent plate (for light loads)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 598.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Features the functions of both a caster and adjuster at the same time.
· Ideal for the loading of lightweight machinery, etc.
· Can be used as a caster during transport and fixed as an adjuster foot at the time of installation.

 
Part Number
SPLG-50BN-AJ
SPLG-65BN-AJ
SPLG-75BN-AJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
JAN code Ordering Code

฿ 598.00

CASTER 1 Piece(s) 12 Day(s) 756464787850284580322260277437-2492

฿ 614.68

CASTER 1 Piece(s) Available 5 Day(s) 937575929265254580322260284437-2506

฿ 805.00

CASTER 1 Piece(s) 19 Day(s) 987575929275254580322260291437-2514

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 35.01~80.00 Stopper (Detail) No
Allowable Load(daN) 60 Wheel Material Black nylon Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Round hole Load Category Light Load
Wheel Bearings No