1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster Swivel Wheel For Corner SGC Series

CASTER

Caster Swivel Wheel For Corner SGC Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 264.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Using a lightweight elastomer wheel that does not readily leave markings on a floor surface.

Caster swivel wheel for corner SGC series: related image

Part Number
SGC-100RH-ファイ8.8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Width
(mm)
Swivel Radius
(mm)
Wheel Bearings Foil material

฿ 498.76

CASTER 1 Piece(s) 10 Day(s) 122-RubberNo-82None-

Loading...

  1. 1

Basic Information

Caster Type Corner Caster Load Range(daN) 35.01~80.00 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck
Load Category Light Load Plate Dimension C(mm) 58

Please check the type/dimensions/specifications of the part SGC-100RH-ファイ8.8 in the Caster Swivel Wheel For Corner SGC Series series.

Products with similar specification

Part Number
SGC-100N-ファイ8.8
SGC-100UR-ファイ8.8
SGC-50BN-ファイ8.8
SGC-65BN-ファイ8.8
SGC-65EL-ファイ8.8
SGC-75BN-ファイ8.8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Width
(mm)
Swivel Radius
(mm)
Wheel Bearings Foil material

฿ 452.29

1 Piece(s) 10 Day(s) 12260[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance-82None-

฿ 559.54

1 Piece(s) 10 Day(s) 12260[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance2882None-

฿ 376.42

1 Piece(s) 10 Day(s) 7060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance2853None-

฿ 399.50

1 Piece(s) 10 Day(s) -70[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance-60None-

฿ 284.12

1 Piece(s) Available 5 Day(s) --ElastomerNo---PP

฿ 421.37

1 Piece(s) 10 Day(s) 93-[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance-66None-