PTFE Flange Packing JIS-10K

Brand :
FLONCHEMICAL

Caution

    Product Description

    [Features]
    ●Flange and bolt hole diameters conform to JIS standard size (bolt holes) for easy installation to existing flanges.
    ●Extremely soft and flexible to enable sealing at low torque.

    [Application]
    ●For piping

    Product codeTrusco code/
    JAN code
    Features, etc.Specifications, etc.
    NR2120-002440-4912
    4562305541894
    Fluorochemical Fluororesin (PTFE) Flange Gasket JIS-10K15A - OrangeBook.Com
    Feature
    The flange diameter and bolt hole diameter conform to JIS standard sizes (with bolt holes), so it can be installed on existing flange sections.
    Soft and highly flexible, it can be sealed with low tightening force.
    Applications
    Packing for pipes, valves, etc. in fluid piping.
    Specifications & Standards
    Operating temperature range: -240 to 315°C
    Standard type
    Nominal diameter A: 15
    Nominal diameter B: 1/2
    Inner diameter (mm): 21.7
    Outer diameter (mm): 95
    Thickness (mm): 3
    Operating pressure (K): 10
    Bolt hole center diameter (mm): 70
    No. of bolt holes (pcs.): 4
    Bolt hole diameter (mm): 15
    Material
    Fluororesin (ePTFE)
    Weight / weight unit
    11 g
    NR2120-008795-7220
    4562305543201
    Furon Chemical Fluororesin (PTFE) Flange Gasket JIS-5K 15 A
    Features
    The flange diameter and bolt hole diameter conform to JIS standard sizes (with bolt holes), so it can be installed on existing flanges.
    Made entirely of PTFE. (Specially molded PTFE, resulting in a soft and highly flexible material)
    Applications
    Packing for pipes and valves in fluid piping.
    Specifications / Standards
    Operating temperature range: -240 to 315°C
    JIS-5K
    Nominal diameter A: 15
    Nominal diameter B: 1/2
    Inner diameter (mm): 21.7
    Outer diameter (mm): 80
    Thickness (mm): 3
    Operating pressure (K): 5
    Bolt hole center diameter (mm): 60
    No. of bolt holes (pcs.): 4
    Bolt hole diameter (mm): 12
    Material
    Fluororesin (ePTFE)
    Weight / weight unit
    8 g
    NR2120-009795-7238
    4562305543218
    Fluorochemical Fluororesin (PTFE) Flange Gasket JIS-5K 20 A
    Features
    The flange diameter and bolt hole diameter conform to JIS standard sizes (with bolt holes), so it can be installed on existing flanges.
    Made entirely of PTFE. (Specially molded PTFE, resulting in a soft and highly flexible material)
    Applications
    Packing for pipes and valves in fluid piping.
    Specifications/Standards
    Operating temperature range: -240 to 315°C
    JIS-5K
    Nominal diameter A: 20
    Nominal diameter B: 3/4
    Inner diameter (mm): 27.2
    Outer diameter (mm): 85
    Thickness (mm): 3
    Operating pressure (K): 5
    Bolt hole center diameter (mm): 65
    No. of bolt holes (pcs.): 4
    Bolt hole diameter (mm): 12
    Material
    Fluororesin (ePTFE)
    Weight / weight unit
    9 g
    NR2120-010795-7246
    4562305543225
    Fron Chemical Fluororesin (PTFE) Flange Gasket JIS-5K 25 A
    Features
    The flange diameter and bolt hole diameter conform to JIS standard sizes (with bolt holes), so it can be installed on existing flanges.
    Made entirely of PTFE. (Specially molded PTFE, resulting in a soft and highly flexible material)
    Applications
    Packing for pipes and valves in fluid piping.
    Specifications & Standards
    Operating temperature range: -240 to 315°C
    JIS-5K
    Nominal diameter A: 25
    Nominal diameter B: 1
    Inner diameter (mm): 35.0
    Outer diameter (mm): 95
    Thickness (mm): 3
    Operating pressure (K): 5
    Bolt hole center diameter (mm): 75
    No. of bolt holes (pcs.): 4
    Bolt hole diameter (mm): 12
    Material
    Fluororesin (ePTFE)
    Weight / weight unit
    10 g
    NR2120-011795-7254
    4562305543232
    Flon Chemical Fluororesin (PTFE) Flange Gasket JIS-5K 32 A
    Features
    The flange diameter and bolt hole diameter conform to JIS standard sizes (with bolt holes), so it can be installed on existing flanges.
    Made entirely of PTFE. (Specially molded PTFE, resulting in a soft and highly flexible material)
    Applications
    Packing for pipes and valves in fluid piping.
    Specifications & Standards
    Operating temperature range: -240 to 315°C
    JIS-5K
    Nominal diameter A: 32
    Nominal diameter B: 1 1/4
    Inner diameter (mm): 42.7
    Outer diameter (mm): 115
    Thickness (mm): 3
    Operating pressure (K): 5
    Bolt hole center diameter (mm): 90
    No. of bolt holes (pcs.): 4
    Bolt hole diameter (mm): 15
    Material
    Fluororesin (ePTFE)
    Weight / weight unit
    15 g
    NR2120-012795-7262
    4562305543249
    Furon Chemical Fluororesin (PTFE) Flange Gasket JIS-5K 40 A
    Features
    The flange diameter and bolt hole diameter conform to JIS standard sizes (with bolt holes), so it can be installed on existing flanges.
    Made entirely of PTFE. (Specially molded PTFE, resulting in a soft and highly flexible material)
    Applications
    Packing for pipes and valves in fluid piping.
    Specifications & Standards
    Operating temperature range: -240 to 315°C
    JIS-5K
    Nominal diameter A: 40
    Nominal diameter B: 1 1/2
    Inner diameter (mm): 48.6
    Outer diameter (mm): 120
    Thickness (mm): 3
    Operating pressure (K): 5
    Bolt hole center diameter (mm): 95
    No. of bolt holes (pcs.): 4
    Bolt hole diameter (mm): 15
    Material
    Fluororesin (ePTFE)
    Weight / weight unit
    18 g
    NR2120-013795-7271
    4562305543256
    Flon Chemical Fluororesin (PTFE) Flange Gasket JIS-5K 50 A
    Features
    The flange diameter and bolt hole diameter conform to JIS standard sizes (with bolt holes), so it can be installed on existing flanges.
    Made entirely of PTFE. (Specially molded PTFE, resulting in a soft and highly flexible material)
    Applications
    Packing for pipes and valves in fluid piping.
    Specifications & Standards
    Operating temperature range: -240 to 315°C
    JIS-5K
    Nominal diameter A: 50
    Nominal diameter B: 2
    Inner diameter (mm): 60.5
    Outer diameter (mm): 130
    Thickness (mm): 3
    Operating pressure (K): 5
    Bolt hole center diameter (mm): 105
    No. of bolt holes (pcs.): 4
    Bolt hole diameter (mm): 15
    Material
    Fluororesin (ePTFE)
    Weight / weight unit
    17 g
    NR2120-007440-4963
    4562305541948
    Furon Chemical Fluororesin (PTFE) Flange Packing JIS-10K 50 A
    Feature
    The flange diameter and bolt hole diameter conform to JIS standard sizes (with bolt holes), so it can be installed on existing flange sections.
    Soft and highly flexible, it can be sealed with low tightening force.
    Applications
    Packing for pipes, valves, etc. in fluid piping.
    Specifications & Standards
    Operating temperature range: -240 to 315°C
    Standard type
    Nominal diameter A: 50
    Nominal diameter B: 2
    Inner diameter (mm): 60.5
    Outer diameter (mm): 155
    Thickness (mm): 3
    Operating pressure (K): 10
    Bolt hole center diameter (mm): 120
    No. of bolt holes (pcs.): 4
    Bolt hole diameter (mm): 19
    Material
    Fluororesin (ePTFE)
    Weight / weight unit
    28 g
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    PTFE Flange Packing JIS-10K | FLONCHEMICAL | MISUMI Thailand