(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
You can choose from 2 types: an extruded bracket and a low profile bracket.
Part Number |
---|
YAB-3024-6 |
YAB-3054-6 |
YAB-3084-6 |
YAB-6024-6F |
YAB-6054-6F |
YAB-6084-6F |
YAB-8024-6F |
YAB-8054-6F |
YAB-8084-6F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bracket Tape | Number of the Applicable Slots | Thickness (mm) | Height (mm) | Depth (mm) | Width (mm) | Compatible Aluminum Frame | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 128.34 | YAMATO | 1 Piece(s) | 12 Day(s) | Thin Brackets | Groove of a Row | - | 30 | 30 | 24 | - | 4562138860025 | 177-7220 | 16 | ||
฿ 173.34 | YAMATO | 1 Piece(s) | 1 Day(s) | Thin Brackets | 2-Row Groove | - | 30 | 30 | 54 | - | 4562138860056 | 177-7238 | 36 | ||
฿ 309.00 | YAMATO | 1 Piece(s) | 1 Day(s) | Thin Brackets | 3-Row Groove | - | 30 | 30 | 84 | - | 4562138860063 | 177-7246 | 56 | ||
฿ 187.00 | YAMATO | 1 Piece(s) | 10 Day(s) | Extruded Brackets | - | 6 | 60 | 60 | 24 | YF-3030-6, YFL-3030-6, YF-3060-6 | 4562138860711 | 773-2023 | 47 | ||
฿ 283.00 | YAMATO | 1 Piece(s) | 1 Day(s) | Extruded Brackets | Groove of a Row | 6 | 60 | 60 | 54 | YF-3060-6, YF-6060-6 | 4562138860728 | 773-2058 | 105 | ||
฿ 376.00 | YAMATO | 1 Piece(s) | 1 Day(s) | Extruded Brackets | 2-Row Groove | 6 | 60 | 60 | 84 | YF-3090-6 | 4562138860735 | 773-2074 | 164 | ||
฿ 283.00 | YAMATO | 1 Piece(s) | 12 Day(s) | Extruded Brackets | Groove of a Row | 6 | 80 | 80 | 24 | YF-3030-6, YFL-3030-6, YF-3060-6 | 4562138860742 | 773-2082 | 62 | ||
฿ 395.13 | YAMATO | 1 Piece(s) | 1 Day(s) | Extruded Brackets | 2-Row Groove | 6 | 80 | 80 | 54 | YF-3060-6, YF-6060-6 | 4562138860759 | 773-2104 | 140 | ||
฿ 469.00 | YAMATO | 1 Piece(s) | 1 Day(s) | Extruded Brackets | 3-Row Groove | 6 | 80 | 80 | 84 | YF-3090-6 | 4562138860766 | 773-2121 | 218 |
Loading...
Tab Position | Without Tab | Perpendicularity | Without standard | Bolt Size | M6 |
---|---|---|---|---|---|
Material | Aluminum (A6N01S-T5) | Surface Treatment | Clear Anodize Processing | Quantity(piece) | 1 |
How can we improve?
How can we improve?