1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Star Knobs Type A-M【10 Pieces Per Package】

Star Knobs Type A-M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 211.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Feature
· By incorporating commercially available hexagon head bolts and hexagonal nuts, you can tighten them without using tools.
· Screws and knob screws can be tightened by hand.
· It is triangle shaped.
· It is made of resin and repeatedly detached, and it is used for handles and grips.

Features

●By incorporating commercially available hexagon bolts and hexagon nuts 3 types, you can tighten without using tools.
●The screws are to be tightened by hand, knob screws.

Specification

●Q'ty Per Bag(piece):10
●Heat Resistant Temperature: 75°C

Materials

●Knob: 66 Nylon 
●Cap: 66 Nylon
Part Number
A-M6
A-M8
A-M10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipO.D.
(Ø)
Knob Height
(mm)
Cap Diameter
(mm)
JAN code Ordering Code Mass
(g)

฿ 211.43

KONOE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 3816.515.24997265310059336-618970

฿ 254.00

KONOE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 421918.24997265310066336-619790

฿ 382.00

KONOE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 4723.221.84997265310073336-6171130

Loading...

  1. 1

Basic Information

Mounting Section Type Round hole Main Body, Type Polygon Main Body Material Nylon 66
Set Screw Flat Machining No Side Machined No Polygonal Shape, Type Triangular
Additional Function No Tapped, Round Hole Machining Through Main Body, Surface Treatment No
Cap Material Nylon 66 Cap Color Orange Heat Resistant Temperature(℃) 75
Qty. 1