(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Feature
· By incorporating commercially available hexagon head bolts and hexagonal nuts, you can tighten them without using tools.
· Screws and knob screws can be tightened by hand.
· It is made of resin and repeatedly detached, and it is used for handles and grips.
Part Number |
---|
M6 |
M10 |
M12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | O.D. (Ø) | Knob Height (mm) | Cap Diameter (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 211.43 | KONOE | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 35.2 | 16.5 | 15.2 | 4997265310011 | 101-5982 | 70 | ||
฿ 382.00 ฿ 312.25 | KONOE | 1 Pack(s) | 10 Pieces Per Package | Same day | 45 | 23.2 | 21.8 | 4997265310035 | 101-6008 | 130 | ||
฿ 574.00 | KONOE | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 53 | 22.3 | 24.8 | 4997265310042 | 101-6016 | 160 |
Loading...
Mounting Section Type | Round hole | Main Body, Type | Polygon | Main Body Material | Nylon 66 |
---|---|---|---|---|---|
Set Screw Flat Machining | No | Side Machined | No | Polygonal Shape, Type | Pentagon |
Additional Function | No | Tapped, Round Hole Machining | Through | Main Body, Surface Treatment | No |
Cap Material | Nylon 66 | Cap Color | Orange | Heat Resistant Temperature(℃) | 75 |
Qty. | 1 |
How can we improve?
How can we improve?